S50MDD-126H37H37
0.375" Bore,1.57" Overall Length, Double Disk Flexible Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $70.95 | 8 wks |
10 - 49 | $64.03 | 8 wks |
50 - 99 | $57.45 | 8 wks |
100+ | $52.33 | 8 wks |
$70.95
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Size | 0.375 Inch |
Disk / Hub Style | Double disks / Split Hub |
Material (Disk / Hubs) | Stainless / Aluminum |
Max Speed (rpm) | 19000 rpm |
Max. Torque (in-lb) | 22.13 in-lb |
Outside Dia. | 1.26 |
Overall Length | 1.57 Inch |
Weight (oz.) | 2.12 oz |