S50MDD-098H37H37

0.375" Bore,1.22" Overall Length, Double Disk Flexible Coupling
Qty Range Price/Unit Ships Within
1 - 9 $80.36 8 wks
10 - 49 $75.67 8 wks
50 - 99 $70.98 8 wks
100+ $66.29 8 wks
$80.36

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Bore Size 0.375 Inch
Disk / Hub Style Double disks / Split Hub
Material (Disk / Hubs) Stainless / Aluminum
Max Speed (rpm) 25000 rpm
Max. Torque (in-lb) 8.85 in-lb
Outside Dia. 0.984
Overall Length 1.22 Inch
Weight (oz.) 0.88 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team