S50MDD-074H25H25
0.25" Bore,1.06" Overall Length, Double Disk Flexible Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $58.52 | 12 wks |
10 - 49 | $52.8 | 12 wks |
50 - 99 | $47.4 | 12 wks |
100+ | $43.16 | 12 wks |
$58.52
Availability: 21 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Size | 0.25 Inch |
Disk / Hub Style | Double disks / Split Hub |
Material (Disk / Hubs) | Stainless / Aluminum |
Max Speed (rpm) | 33000 rpm |
Max. Torque (in-lb) | 6.2 in-lb |
Outside Dia. | 0.748 |
Overall Length | 1.06 Inch |
Weight (oz.) | 0.64 oz |