S50HWWM30P1111

One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 9 $64.82 12 wks
10 - 24 $59.85 12 wks
25 - 49 $55.39 12 wks
50 - 99 $52.15 12 wks
100+ Request for Quote
$64.82

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 5 Degree
Bore Sizes 11 mm
Coupling Style Pin Hub
Hub Dia. 30
Length 30 mm
Material 17-4PH Stainless Steel
Outside Dia. 30 mm
Rigidity (arc min) (N•m) 34.8 arc min / N.m
Working Torque (N•m) 4.15 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team