S50HWWM30H1212

One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 9 $86.36 12 wks
10 - 24 $80.26 12 wks
25 - 49 $74.59 12 wks
50 - 99 $70.43 12 wks
100+ Request for Quote
$86.36

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 5 Degree
Bore Sizes 12 mm
Coupling Style Split - Hub
Hub Dia. 30
Length 38 mm
Material 17-4PH Stainless Steel
Outside Dia. 30 mm
Rigidity (arc min) (N•m) 42 arc min / N.m
Working Torque (N•m) 3.85 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team