S50HWWM30H1010
One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $86.36 | 12 wks |
10 - 24 | $80.26 | 12 wks |
25 - 49 | $74.59 | 12 wks |
50 - 99 | $70.43 | 12 wks |
100+ | Request for Quote |
$86.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 10 mm |
Coupling Style | Split - Hub |
Hub Dia. | 30 |
Length | 38 mm |
Outside Dia. | 30 mm |
Rigidity (arc min) (N•m) | 28.8 arc min / N.m |
Working Torque (N•m) | 4.45 N.m |