S50HWWM25P0909
One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.13 | 16 wks |
10 - 24 | $44.31 | 16 wks |
25 - 49 | $40.86 | 16 wks |
50 - 99 | $38.43 | 16 wks |
100+ | Request for Quote |
$48.13
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 9 mm |
Coupling Style | Pin Hub |
Hub Dia. | 25 |
Length | 24 mm |
Outside Dia. | 25 mm |
Rigidity (arc min) (N•m) | 60 arc min / N.m |
Working Torque (N•m) | 2.35 N.m |