S50HWWM25P0606
One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.13 | 12 wks |
10 - 24 | $44.31 | 12 wks |
25 - 49 | $40.86 | 12 wks |
50 - 99 | $38.43 | 12 wks |
100+ | Request for Quote |
$48.13
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 6 mm |
Coupling Style | Pin Hub |
Hub Dia. | 25 |
Length | 24 mm |
Outside Dia. | 25 mm |
Rigidity (arc min) (N•m) | 32.4 arc min / N.m |
Working Torque (N•m) | 2.85 N.m |