S50HWWM25H0808
One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $105.44 | 16 wks |
| 10 - 24 | $97.45 | 16 wks |
| 25 - 49 | $90.21 | 16 wks |
| 50 - 99 | $84.95 | 16 wks |
| 100+ | Request for Quote |
$105.44
Availability: 1 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Misaligment | 5 Degree |
|---|---|
| Bore Sizes | 8 mm |
| Coupling Style | Split - Hub |
| Hub Dia. | 25 |
| Length | 30 mm |
| Outside Dia. | 25 mm |
| Rigidity (arc min) (N•m) | 49.2 arc min / N.m |
| Working Torque (N•m) | 2.55 N.m |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities