S50HWWM20H0606

One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 9 $54.26 8 wks
10 - 24 $50.06 8 wks
25 - 49 $46.21 8 wks
50 - 99 $43.49 8 wks
100+ Request for Quote
$54.26

Availability: 20 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 5 Degree
Bore Sizes 6 mm
Coupling Style Split - Hub
Hub Dia. 20
Length 28 mm
Material 17-4PH Stainless Steel
Outside Dia. 20 mm
Rigidity (arc min) (N•m) 96 arc min / N.m
Working Torque (N•m) 1.15 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team