S50HWWM20H0404
One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $58.33 | 12 wks |
10 - 24 | $53.81 | 12 wks |
25 - 49 | $49.68 | 12 wks |
50 - 99 | $46.75 | 12 wks |
100+ | Request for Quote |
$58.33
Availability: 278 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 4 mm |
Coupling Style | Split - Hub |
Hub Dia. | 20 |
Length | 28 mm |
Outside Dia. | 20 mm |
Rigidity (arc min) (N•m) | 59.4 arc min / N.m |
Working Torque (N•m) | 1.3 N.m |