S50HWWM15P0303
One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $56.60 | 8 wks |
25 - 49 | $52.15 | 8 wks |
50 - 99 | $49.21 | 8 wks |
100 - 249 | $42.88 | 8 wks |
250+ | Request for Quote |
$56.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 3 mm |
Coupling Style | Pin Hub |
Hub Dia. | 15 |
Length | 20 mm |
Outside Dia. | 15 mm |
Rigidity (arc min) (N•m) | 114 arc min / N.m |
Working Torque (N•m) | 0.7 N.m |