S50HWWM15H0505
One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $59.25 | 8 wks |
25 - 49 | $54.62 | 8 wks |
50 - 99 | $50.37 | 8 wks |
100 - 249 | $47.39 | 8 wks |
250+ | Request for Quote |
$59.25
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 5 mm |
Coupling Style | Split - Hub |
Hub Dia. | 15 |
Length | 22 mm |
Outside Dia. | 15 mm |
Rigidity (arc min) (N•m) | 222 arc min / N.m |
Working Torque (N•m) | 0.6 N.m |