S50HWWM15H0404

One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 24 $59.25 8 wks
25 - 49 $54.62 8 wks
50 - 99 $50.37 8 wks
100 - 249 $47.39 8 wks
250+ Request for Quote
$59.25

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 5 Degree
Bore Sizes 4 mm
Coupling Style Split - Hub
Hub Dia. 15
Length 22 mm
Material 17-4PH Stainless Steel
Outside Dia. 15 mm
Rigidity (arc min) (N•m) 156 arc min / N.m
Working Torque (N•m) 0.65 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team