S50HWH-112H0808
Working Torque is Based on Non-Reversing Applications
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $110.38 | 14 wks |
10 - 24 | $103.54 | 14 wks |
25 - 49 | $97.94 | 14 wks |
50 - 99 | $92.08 | 14 wks |
100+ | Request for Quote |
$110.38
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Axial Motion | 0.01 ( ± ) |
Bore Size | 0.25 Inch |
Coupling Style | Split Hub |
Length | 1.5 Inch |
Material | 17-4PH Stainless Steel |
Outside Diameter | 1.125 Inch |
Rigidity (arc min) (lb- in.) | 2.1 arc min / lb-in |
Working Torque (lb.in.) | 41.5 in-lb |