S50HWH-100H0808
Working Torque is Based on Non-Reversing Applications
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $91.20 | 14 wks |
10 - 24 | $85.2 | 14 wks |
25 - 49 | $80.37 | 14 wks |
50 - 99 | $75.42 | 14 wks |
100+ | Request for Quote |
$91.20
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Axial Motion | 0.01 ( ± ) |
Bore Size | 0.25 Inch |
Coupling Style | Split Hub |
Length | 1.25 Inch |
Material | 17-4PH Stainless Steel |
Outside Diameter | 1 Inch |
Rigidity (arc min) (lb- in.) | 3.7 arc min / lb-in |
Working Torque (lb.in.) | 26 in-lb |