S50HWH-087P0606
Working Torque is Based on Non-Reversing Applications
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $36.83 | 14 wks |
5 - 9 | $34.22 | 14 wks |
10 - 24 | $32.1 | 14 wks |
25 - 49 | $30.05 | 14 wks |
50+ | Request for Quote |
$36.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Axial Motion | 0.01 ( ± ) |
Bore Size | 0.188 Inch |
Coupling Style | Pin Hub |
Length | 0.87 Inch |
Material | 17-4PH Stainless Steel |
Outside Diameter | 0.875 Inch |
Rigidity (arc min) (lb- in.) | 4.3 arc min / lb-in |
Working Torque (lb.in.) | 18.5 in-lb |