S50HWH-037P0303
Working Torque is Based on Non-Reversing Applications
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $65.45 | 14 wks |
10 - 24 | $60 | 14 wks |
25 - 49 | $53.33 | 14 wks |
50 - 99 | $51.67 | 14 wks |
100+ | Request for Quote |
$65.45
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Axial Motion | 0.01 ( ± ) |
Bore Size | 0.094 Inch |
Coupling Style | Pin Hub |
Length | 0.37 Inch |
Material | 17-4PH Stainless Steel |
Outside Diameter | 0.375 Inch |
Rigidity (arc min) (lb- in.) | 90 arc min / lb-in |
Working Torque (lb.in.) | 1.2 in-lb |