S50HS9M2P03P06
One Piece Zero Backlash Constant Velocity Pin Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $113.93 | 16 wks |
5 - 9 | $93.4 | 16 wks |
10 - 24 | $82.77 | 16 wks |
25 - 49 | $70.47 | 16 wks |
50+ | Request for Quote |
$113.93
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 6 mm |
---|---|
Bore Sizes (side 1 / side 2) | 3 / 6 |
Coupling Style | Pin Hub |
Hub Dia. (Side 1 / Side 2) | 4.6 /7.6 |
Length | 20 mm |
Max Speed (rpm) | 25000 rpm |
Outside Dia. | 12.7 MM |
Rigidity (arc min) (N•m) | 3.5 arc sec / N.m |
Working Torque (N•m) | 0.56 N.m |