S50HS9M2C05C06

One Piece Zero Backlash Constant Velocity Clamp Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 4 $149.09 16 wks
5 - 9 $122.65 16 wks
10 - 24 $108.86 16 wks
25 - 49 $92.89 16 wks
50+ Request for Quote
$149.09

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 8 mm
Bore Sizes (side 1 / side 2) 5 / 6
Coupling Style Clamp Hub
Hub Dia. (Side 1 / Side 2) 6.6 / 7.6
Length 24 mm
Material 303 Stainless Steel
Max Speed (rpm) 25000 rpm
Outside Dia. 12.7 MM
Rigidity (arc min) (N•m) 3.5 arc sec / N.m
Working Torque (N•m) 0.56 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team