S50HS9M1C03C03
One Piece Zero Backlash Constant Velocity Clamp Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $130.16 | 20 wks |
5 - 9 | $106.94 | 20 wks |
10 - 24 | $94.87 | 20 wks |
25 - 49 | $80.89 | 20 wks |
50+ | Request for Quote |
$130.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 3 mm |
---|---|
Bore Sizes (side 1 / side 2) | 3 / 3 |
Coupling Style | Clamp Hub |
Hub Dia. (Side 1 / Side 2) | 4.6 / 4.6 |
Length | 10 mm |
Max Speed (rpm) | 25000 rpm |
Outside Dia. | 6.35 mm |
Rigidity (arc min) (N•m) | 18.9 arc sec / N.m |
Working Torque (N•m) | 0.14 N.m |