S50HS9M1C02C02

One Piece Zero Backlash Constant Velocity Clamp Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 4 $130.16 16 wks
5 - 9 $106.94 16 wks
10 - 24 $94.87 16 wks
25 - 49 $80.89 16 wks
50+ Request for Quote
$130.16

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 3 mm
Bore Sizes (side 1 / side 2) 2 / 2
Coupling Style Clamp Hub
Hub Dia. (Side 1 / Side 2) 3.6 / 3.6
Length 10 mm
Material 303 Stainless Steel
Max Speed (rpm) 25000 rpm
Outside Dia. 6.35 mm
Rigidity (arc min) (N•m) 18.9 arc sec / N.m
Working Torque (N•m) 0.14 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team