S50HAWM30P0909

One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 4 $27.54 8 wks
5 - 9 $25.49 8 wks
10 - 24 $23.83 8 wks
25 - 49 $22.26 8 wks
50+ Request for Quote
$27.54

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 5 Degree
Bore Sizes 9 mm
Coupling Style Pin Hub
Hub Dia. 30
Length 30 mm
Material 7075-T6 Aluminum
Outside Dia. 30 mm
Rigidity (arc min) (N•m) 66 arc min / N.m
Working Torque (N•m) 2.45 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team