S50HAWM30H1212
One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $33.08 | 8 wks |
5 - 9 | $30.65 | 8 wks |
10 - 24 | $28.69 | 8 wks |
25 - 49 | $26.84 | 8 wks |
50+ | Request for Quote |
$33.08
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 12 mm |
Coupling Style | Split - Hub |
Hub Dia. | 30 |
Length | 38 mm |
Material | 7075-T6 Aluminum |
Outside Dia. | 30 mm |
Rigidity (arc min) (N•m) | 114 arc min / N.m |
Working Torque (N•m) | 2 N.m |