S50HAWM25P0808
One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $23.04 | 8 wks |
5 - 9 | $21.26 | 8 wks |
10 - 24 | $19.82 | 8 wks |
25 - 49 | $18.49 | 8 wks |
50+ | Request for Quote |
$23.04
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 8 mm |
Coupling Style | Pin Hub |
Hub Dia. | 25 |
Length | 24 mm |
Material | 7075-T6 Aluminum |
Outside Dia. | 25 mm |
Rigidity (arc min) (N•m) | 132 arc min / N.m |
Working Torque (N•m) | 1.3 N.m |