S50HAWM25P0606
One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $24.77 | 12 wks |
| 5 - 9 | $22.85 | 12 wks |
| 10 - 24 | $21.31 | 12 wks |
| 25 - 49 | $19.88 | 12 wks |
| 50+ | Request for Quote |
$24.77
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Misaligment | 5 Degree |
|---|---|
| Bore Sizes | 6 mm |
| Coupling Style | Pin Hub |
| Hub Dia. | 25 |
| Length | 24 mm |
| Material | 7075-T6 Aluminum |
| Outside Dia. | 25 mm |
| Rigidity (arc min) (N•m) | 90 arc min / N.m |
| Working Torque (N•m) | 1.45 N.m |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities