S50HAWM25H0606

One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 4 $27.75 8 wks
5 - 9 $25.68 8 wks
10 - 24 $23.98 8 wks
25 - 49 $22.41 8 wks
50+ Request for Quote
$27.75

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 5 Degree
Bore Sizes 6 mm
Coupling Style Split - Hub
Hub Dia. 25
Length 30 mm
Material 7075-T6 Aluminum
Outside Dia. 25 mm
Rigidity (arc min) (N•m) 90 arc min / N.m
Working Torque (N•m) 1.45 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team