S50HAWM20P0505
One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $54.48 | 8 wks |
5 - 9 | $50.19 | 8 wks |
10 - 24 | $46.61 | 8 wks |
25 - 49 | $43.42 | 8 wks |
50+ | Request for Quote |
$54.48
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 5 mm |
Coupling Style | Pin Hub |
Hub Dia. | 20 |
Length | 20 mm |
Material | 7075-T6 Aluminum |
Outside Dia. | 20 mm |
Rigidity (arc min) (N•m) | 210 arc min / N.m |
Working Torque (N•m) | 0.6 N.m |