S50HAWM20H0606
One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $24.15 | 12 wks |
5 - 9 | $22.28 | 12 wks |
10 - 24 | $20.77 | 12 wks |
25 - 49 | $19.39 | 12 wks |
50+ | Request for Quote |
$24.15
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 6 mm |
Coupling Style | Split - Hub |
Hub Dia. | 20 |
Length | 28 mm |
Material | 7075-T6 Aluminum |
Outside Dia. | 20 mm |
Rigidity (arc min) (N•m) | 270 arc min / N.m |
Working Torque (N•m) | 0.55 N.m |