S50HAWM15P0404
One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.27 | 12 wks |
10 - 24 | $25.29 | 12 wks |
25 - 49 | $23.44 | 12 wks |
50 - 99 | $21.36 | 12 wks |
100+ | Request for Quote |
$27.27
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 4 mm |
Coupling Style | Pin Hub |
Hub Dia. | 15 |
Length | 20 mm |
Material | 7075-T6 Aluminum |
Outside Dia. | 15 mm |
Rigidity (arc min) (N•m) | 432 arc min / N.m |
Working Torque (N•m) | 0.33 N.m |