S50HAWM15P0303
One Piece Zero Backlash Constant Velocity, Pin Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.37 | 8 wks |
10 - 24 | $23.53 | 8 wks |
25 - 49 | $21.8 | 8 wks |
50 - 99 | $19.87 | 8 wks |
100+ | Request for Quote |
$25.37
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 5 Degree |
---|---|
Bore Sizes | 3 mm |
Coupling Style | Pin Hub |
Hub Dia. | 15 |
Length | 20 mm |
Material | 7075-T6 Aluminum |
Outside Dia. | 15 mm |
Rigidity (arc min) (N•m) | 306 arc min / N.m |
Working Torque (N•m) | 0.355 N.m |