S50HAWM15H0505

One Piece Zero Backlash Constant Velocity, Split-Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 9 $33.18 8 wks
10 - 24 $30.86 8 wks
25 - 49 $28.7 8 wks
50 - 99 $26.21 8 wks
100+ Request for Quote
$33.18

Availability: 145 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 5 Degree
Bore Sizes 5 mm
Coupling Style Split - Hub
Hub Dia. 15
Length 22 mm
Material 7075-T6 Aluminum
Outside Dia. 15 mm
Rigidity (arc min) (N•m) 600 arc min / N.m
Working Torque (N•m) 0.295 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team