S50HAM-225P2020
Working Torque is Based on Non-Reversing Applications
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $87.86 | 15 wks |
| 5 - 9 | $82.67 | 15 wks |
| 10 - 24 | $78.43 | 15 wks |
| 25 - 49 | $73.87 | 15 wks |
| 50+ | Request for Quote |
$87.86
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Misalignment | 5 Degree |
|---|---|
| Axial Motion | 0.01 ( ± ) |
| Bore Size | 0.625 Inch |
| Coupling Style | Pin Hub |
| Length | 3.5 Inch |
| Material | 7075-T6 Aluminum |
| Outside Diameter | 2.25 Inch |
| Rigidity (arc min) (lb- in.) | 1.4 arc min / lb-in |
| Working Torque (lb.in.) | 143 in-lb |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities