S50HAM-150H1212
Working Torque is Based on Non-Reversing Applications
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $50.63 | 12 wks |
5 - 9 | $47.24 | 12 wks |
10 - 24 | $44.49 | 12 wks |
25 - 49 | $41.74 | 12 wks |
50+ | Request for Quote |
$50.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Axial Motion | 0.01 ( ± ) |
Bore Size | 0.375 Inch |
Coupling Style | Split Hub |
Length | 2.62 Inch |
Material | 7075-T6 Aluminum |
Outside Diameter | 1.5 Inch |
Rigidity (arc min) (lb- in.) | 3.9 arc min / lb-in |
Working Torque (lb.in.) | 50 in-lb |