S50HAM-125P1212
Working Torque is Based on Non-Reversing Applications
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $38.12 | 12 wks |
5 - 9 | $35.36 | 12 wks |
10 - 24 | $33.14 | 12 wks |
25 - 49 | $31.02 | 12 wks |
50+ | Request for Quote |
$38.12
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Axial Motion | 0.01 ( ± ) |
Bore Size | 0.375 Inch |
Coupling Style | Pin Hub |
Length | 2.37 Inch |
Material | 7075-T6 Aluminum |
Outside Diameter | 1.25 Inch |
Rigidity (arc min) (lb- in.) | 10.2 arc min / lb-in |
Working Torque (lb.in.) | 23.5 in-lb |