S50HAD-075H0606
Working Torque is Based on Non-Reversing Applications
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $30.71 | 12 wks |
5 - 9 | $26.42 | 12 wks |
10 - 24 | $24.71 | 12 wks |
25 - 49 | $23.09 | 12 wks |
50+ | Request for Quote |
$30.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Axial Motion | 0.01 ( ± ) |
Bore Size | 0.188 Inch |
Coupling Style | Split Hub |
Length | 1.25 Inch |
Material | 7075-T6 Aluminum |
Outside Diameter | 0.75 Inch |
Rigidity (arc min) (lb- in.) | 18 arc min / lb-in |
Working Torque (lb.in.) | 7 in-lb |