S50HAA-100P1212
Working Torque is Based on Non-Reversing Applications
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.63 | 8 wks |
10 - 24 | $26.44 | 8 wks |
25 - 49 | $24.67 | 8 wks |
50 - 99 | $23.02 | 8 wks |
100+ | Request for Quote |
$28.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Axial Motion | 0.01 ( ± ) |
Bore Size | 0.375 Inch |
Coupling Style | Pin Hub |
Length | 1 Inch |
Material | 7075-T6 Aluminum |
Outside Diameter | 1 Inch |
Rigidity (arc min) (lb- in.) | 19.8 arc min / lb-in |
Working Torque (lb.in.) | 11 in-lb |