S50HAA-100H1010
Working Torque is Based on Non-Reversing Applications
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $34.72 | 12 wks |
| 10 - 24 | $32.12 | 12 wks |
| 25 - 49 | $30.01 | 12 wks |
| 50 - 99 | $28.07 | 12 wks |
| 100+ | Request for Quote |
$34.72
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Misalignment | 5 Degree |
|---|---|
| Axial Motion | 0.01 ( ± ) |
| Bore Size | 0.313 Inch |
| Coupling Style | Split Hub |
| Length | 1.25 Inch |
| Material | 7075-T6 Aluminum |
| Outside Diameter | 1 Inch |
| Rigidity (arc min) (lb- in.) | 14.4 arc min / lb-in |
| Working Torque (lb.in.) | 12 in-lb |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities