S50HAA-075H0505

Working Torque is Based on Non-Reversing Applications
Qty Range Price/Unit Ships Within
1 - 9 $26.86 8 wks
10 - 24 $24.77 8 wks
25 - 49 $23.08 8 wks
50 - 99 $21.52 8 wks
100+ Request for Quote
$26.86

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misalignment 5 Degree
Axial Motion 0.01 ( ± )
Bore Size 0.157 Inch
Coupling Style Split Hub
Length 0.9 Inch
Material 7075-T6 Aluminum
Outside Diameter 0.75 Inch
Rigidity (arc min) (lb- in.) 21.6 arc min / lb-in
Working Torque (lb.in.) 5 in-lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team