S50HAA-062H0404
Working Torque is Based on Non-Reversing Applications
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $28.13 | 12 wks |
| 10 - 24 | $25.93 | 12 wks |
| 25 - 49 | $24.14 | 12 wks |
| 50 - 99 | $22.51 | 12 wks |
| 100+ | Request for Quote |
$28.13
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Misalignment | 5 Degree |
|---|---|
| Axial Motion | 0.01 ( ± ) |
| Bore Size | 0.125 Inch |
| Coupling Style | Split Hub |
| Length | 0.8 Inch |
| Material | 7075-T6 Aluminum |
| Outside Diameter | 0.625 Inch |
| Rigidity (arc min) (lb- in.) | 30.6 arc min / lb-in |
| Working Torque (lb.in.) | 3.55 in-lb |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities