S50HAA-037P0303
Working Torque is Based on Non-Reversing Applications
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.16 | 8 wks |
10 - 24 | $26.92 | 8 wks |
25 - 49 | $25.13 | 8 wks |
50 - 99 | $23.46 | 8 wks |
100+ | Request for Quote |
$29.16
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Axial Motion | 0.01 ( ± ) |
Bore Size | 0.094 Inch |
Coupling Style | Pin Hub |
Length | 0.37 Inch |
Material | 7075-T6 Aluminum |
Outside Diameter | 0.375 Inch |
Rigidity (arc min) (lb- in.) | 252 arc min / lb-in |
Working Torque (lb.in.) | 0.6 in-lb |