S50GT2MA27H0810

Antivibration Flexible Coupling, 8 / 10mm Bores, 32mm Overall Length, Hub Material: Aluminum, Center Material: Molded Rubber
Qty Range Price/Unit Ships Within
1 - 9 $69.63 2 wks
10 - 49 $66.47 2 wks
50 - 99 $63.3 2 wks
100+ $60.14 2 wks
$69.63

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Bore Sizes (d₁ / d₂) (d₁ / d₂) 8 / 10 mm
Center Material Molded Rubber
Hub Diameter (D) 27 mm
Hub Material Aluminum
Max Speed (rpm) 23000 RPM
Overall Length (L) 32 mm
Parallel Offset 0.15 mm
Rated Torque (N•m) 4 N.m
Weight (grams) 33 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team