S50GT2MA19H08E6
Antivibration Flexible Couplings, 6.35 / 8mm Bores, 26mm Overall Length, Hub Material: Aluminum, Center Material: Molded Rubber
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $66.10 | 6 wks |
10 - 49 | $63.1 | 6 wks |
50 - 99 | $60.09 | 6 wks |
100+ | $57.09 | 6 wks |
$66.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Sizes (d₁ / d₂) (d₁ / d₂) | 6.35 / 8 mm |
Center Material | Molded Rubber |
Hub Diameter (D) | 19 mm |
Hub Material | Aluminum |
Max Speed (rpm) | 33000 rpm |
Overall Length (L) | 26 mm |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 2.1 N.m |
Weight (grams) | 14 grams |