S50GS2MA15H0406
Antivibration Flexible Couplings, 4 / 6mm Bores, 18mm Overall Length, Hub Material: Aluminum, Center Material: Molded Rubber
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $64.42 | 2 wks |
10 - 49 | $61.49 | 2 wks |
50 - 99 | $58.56 | 2 wks |
100+ | $55.63 | 2 wks |
$64.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Sizes (d₁ / d₂) (d₁ / d₂) | 4 / 6 mm |
Center Material | Molded Rubber |
Hub Diameter (D) | 15 mm |
Hub Material | Aluminum |
Max Speed (rpm) | 42000 RPM |
Overall Length (L) | 18 mm |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 0.5 N.m |
Weight (grams) | 7 Grams |