S50GL2MA34H0812
Antivibration Flexible Couplings, 8 / 12mm Bores, 44mm Overall Length, Hub Material: Aluminum, Center Material: Molded Rubber
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $78.41 | 2 wks |
10 - 49 | $74.84 | 2 wks |
50 - 99 | $71.28 | 2 wks |
100+ | $67.72 | 2 wks |
$78.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Sizes (d₁ / d₂) (d₁ / d₂) | 8 / 12 mm |
Center Material | Molded Rubber |
Hub Diameter (D) | 34 mm |
Hub Material | Aluminum |
Max Speed (rpm) | 18000 RPM |
Overall Length (L) | 44 mm |
Parallel Offset | 0.2 mm |
Rated Torque (N•m) | 8 N.m |
Weight (grams) | 78 grams |