S50GL2MA30H0812
Antivibration Flexible Couplings, 8 / 12mm Bores, 42mm Overall Length, Hub Material: Aluminum, Center Material: Molded Rubber
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $77.00 | 6 wks |
10 - 49 | $73.51 | 6 wks |
50 - 99 | $70 | 6 wks |
100+ | $66.5 | 6 wks |
$77.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Sizes (d₁ / d₂) (d₁ / d₂) | 8 / 12 mm |
Center Material | Molded Rubber |
Hub Diameter (D) | 30 mm |
Hub Material | Aluminum |
Max Speed (rpm) | 21000 RPM |
Overall Length (L) | 42 mm |
Parallel Offset | 0.2 mm |
Rated Torque (N•m) | 6.3 N.m |
Weight (grams) | 56 grams |