S50GL2MA25H0811

Antivibration Flexible Couplings, 8 / 11mm Bores, 42mm Overall Length, Hub Material: Aluminum, Center Material: Molded Rubber
Qty Range Price/Unit Ships Within
1 - 9 $67.80 2 wks
10 - 49 $64.72 2 wks
50 - 99 $61.64 2 wks
100+ $58.56 2 wks
$67.80

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Bore Sizes (d₁ / d₂) (d₁ / d₂) 8 / 11 mm
Center Material Molded Rubber
Hub Diameter (D) 25 mm
Hub Material Aluminum
Max Speed (rpm) 25000 rpm
Overall Length (L) 42 mm
Parallel Offset 1.5 mm
Rated Torque (N•m) 4 N.m
Weight (grams) 40 Grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team