S50GL2MA25H0808
Antivibration Flexible Couplings, 8 / 8mm Bores, 42mm Overall Length, Hub Material: Aluminum, Center Material: Molded Rubber
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $67.80 | 6 wks |
10 - 49 | $64.72 | 6 wks |
50 - 99 | $61.64 | 6 wks |
100+ | $58.56 | 6 wks |
$67.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Sizes (d₁ / d₂) (d₁ / d₂) | 8 / 8 mm |
Center Material | Molded Rubber |
Hub Diameter (D) | 25 mm |
Hub Material | Aluminum |
Max Speed (rpm) | 25000 rpm |
Overall Length (L) | 42 mm |
Parallel Offset | 1.5 mm |
Rated Torque (N•m) | 4 N.m |
Weight (grams) | 40 Grams |