S50GL2MA19H06E6

Antivibration Flexible Couplings, 6 / 6.35mm Bores, 34mm Overall Length, Hub Material: Aluminum, Center Material: Molded Rubber
Qty Range Price/Unit Ships Within
1 - 9 $61.49 2 wks
10 - 49 $58.7 2 wks
50 - 99 $55.9 2 wks
100+ $53.11 2 wks
$61.49

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Bore Sizes (d₁ / d₂) (d₁ / d₂) 6 / 6.35 mm
Center Material Molded Rubber
Hub Diameter (D) 19 mm
Hub Material Aluminum
Max Speed (rpm) 33000 rpm
Overall Length (L) 34 mm
Parallel Offset 1.5 mm
Rated Torque (N•m) 2.1 N.m
Weight (grams) 20 Grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team