S50FSS-0606
1.264'' Overall Length Neo-Flex Coupling, Shaft to Shaft Insulation & Torsional Isolation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $44.98 | 4 wks |
10 - 24 | $41.17 | 4 wks |
25 - 49 | $39.32 | 4 wks |
50 - 99 | $37.72 | 4 wks |
100+ | Request for Quote |
$44.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 1 Degree |
---|---|
Body Type | Smooth Style |
Bore Size (A₁ / A₂) | 0.1875 / 0.1875 |
Hub Configuration | Fairloc |
Hub Dia. (D₁ / D₂) | 0.495 / 0.495 |
Material (Hub / Center) | 303 Stainless / Neoprene |
Max. Parallel Offset (Inch) | 0.005 Inch |
Max. Torque (oz-in) | 150 oz-in |
Overall Length | 1.264 inch |